ID 60102
Warning level of axis velocity exceeded. | ||||
Description | The maximum axis velocity set in the axis parameter list (P-AXIS-00212) was exceeded by at least 5 percent. This error message is used for diagnosis of the dynamic look-ahead and is only output if the NC kernel is parameterised accordingly. | |||
Response | Class | 1 | None | |
Solution | Class | 1 |
| |
Parameter | %1: |
| ||
Logical axis number (P-AXIS-00016) of the spindle | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
Current command velocity of the axis. | ||||
%3: | Limit value [1µm/s or 0.001°/s] | |||
Maximum permissible velocity of the axis (P-AXIS-00212). | ||||
%4: | Current value [-] | |||
Ratio of current velocity to maximum permissible axis velocity (absolute value). | ||||
%5: | Limit value[-] | |||
Maximum tolerable ratio of actual velocity to maximum permissible velocity. | ||||
Error type | 1, Error message from NC program. | |||
| ||||