ID 60085
Maximum spindle speed is 0. | ||||
Description | When turning at constant cutting speed (G96), the value 0 was programmed as the maximum spindle speed (G196). See also [[PROG// Section: Constant cutting speed]. | |||
Response | Class | 6 | Stopping the axis, and aborting the NC program. | |
Solution | Class | 6 | Change NC-program. | |
Parameter | %1: |
| ||
Logical axis number (P-AXIS-00016) of the spindle | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
Programmed maximum cutting speed. | ||||
Error type | 1, Error message from NC program. | |||
|