ID 60054
The axis must be of type spindle. | ||||
Description | An attempt was made with an axis exchange command such as S[CALLAX] to exchange an axis into the spindle which is not configured as a spindle (see P-AXIS-00018) or as a single axis interpolator (SAI, see P-AXIS-00250). See [PROG// Section: Releasing/requesting spindle axes] | |||
Response | Class | 2 | Abort NC program. | |
Solution | Class | 6 |
| |
Parameter | %1: |
| ||
Logical axis number (P-AXIS-00016) of the spindle. | ||||
%2: | Current value [-] | |||
Configured axis type (P-AXIS-00018) | ||||
Error type | - | |||
| ||||