ID 60020
Interpolation of spindle impossible with tracking mode active. | ||||
Description | Spindle shall be moved although the axis is in tracking mode (command position = actual position). There are different reasons, why an axis is in tracking mode:
| |||
Response | Class | 6 | The axis is stopped and the NC program is aborted. | |
Solution | Class | 6 |
| |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of the spindle | ||||
Error type | 1, Error message from NC program. | |||
| ||||