ID 60006
Emergency stop actuated. | ||||
Description | On the High Level Interface (HLI) the command was set for an axis-specific emergency stop. The affected axis is configured as spindle or SAI axis. | |||
Response | Class | 2 | The axis is stopped at the deceleration defined in the axis parameters by P-AXIS-00003 and the NC program is aborted. | |
Solution | Class | 6 |
| |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of the spindle | ||||
Error type | - | |||
| ||||