ID 50843
The measurement parameters DISTANCE and/or OFFSET are invalid. | ||||
Description | The #MEAS parameters DISTANCE and/or OFFSET are invalid. The following must apply:
| |||
Response | Class | 4 | Could not determine the measurement difference. | |
Solution | Class | 6 | Correct the parameters | |
Parameter | %1: | Current value [0.1 µm or 0.0001°] | ||
DISTANCE | ||||
%2: | Current value [0.1 µm or 0.0001°] | |||
OFFSET | ||||
Error type | 1, Error message from NC program. | |||
| ||||