ID 50786
Maximum number of points allowed for polygon exceeded. | ||||
Description | The number of points to define a polygonal area is restricted to one limit value. This limit was exceeded. A polygonal area consists of a number of points representing a closed polygon. Thereby the starting point must the same as the target point. | |||
Response | Class | 6 | Movement stop. | |
Solution | Class | 6 | Check and modify the area definition in the NC program. Reduce the number of points in the area definition | |
Parameter | %1: | Identification number [-] | ||
Affected area ID | ||||
%3: | Limit value [-] | |||
Maximum number of points for a polygonal area. | ||||
%3: | Error value [-] | |||
Current number of points for a polygonal area. | ||||
Error type | 1, Error message from NC program. | |||
| ||||