ID 50785
Only linear motion blocks G00/G01 can be used to define polygonal control areas. | ||||
Description | An invalid motion block was used in the definition of a polygonal control area of the workspace monitoring function (see [FCT-C14// Description]). Only linear motion blocks G00 or G01 are permitted for defining polygonal control areas.
Example: N010 G17 F10000 N020 #CONTROL AREA BEGIN [ID=1 PROT POLY MIN_EXCUR = 0 AX_EXCUR = 200] N030 G01 X0 Y0 N040 G01 X100 Y0 N050 G02 X100 Y100 J+50 (error 120691) N060 G01 X100 Y0 N070 G01 X0 Y0 N080 #CONTROL AREA END Correct: N010 G17 F10000 N020 #CONTROL AREA BEGIN [ID=1 PROT POLY MIN_EXCUR = 0 AX_EXCUR = 200] N030 G01 X0 Y0 N040 G01 X100 Y0 N050 G01 X100 Y100 N060 G01 X100 Y0 N070 G01 X0 Y0 N080 #CONTROL AREA END | |||
Response | Class | 6 | Movement stop. | |
Solution | Class | 6 | Check and modify the definition of the control area in the NC program. | |
Parameter | %1: | Identification number [-] | ||
Area ID of affected control area | ||||
%2: | Error value [-] | |||
Incorrect type of motion block | ||||
Error type | 1, Error message from NC program. | |||
| ||||