ID 50780
Definition of polygon is invalid. No intersections permitted. | ||||
Description | The polygonal area must be a convex envelope. This means that individual polygon lines may not intersect each other.
Example:
%poly intersects
N10 #CONTROL AREA POLY BEGIN….MAX_EXCUR=55]
N20 X65 Y0
N30 X-65 Y0
N40 X65 Y65
N50 X-65 Y65
N60 X65 Y0
N100 #CONTROL AREA END
(> error
Solution:
%poly intersects
N10 #CONTROL AREA POLY BEGIN….MAX_EXCUR=55]
N20 X65 Y0
N30 X-65 Y0
N40 X-65 Y65
N50 X65 Y65
N60 X65 Y0
N100 #CONTROL AREA END
(> error | |||
Response | Class | 6 | Movement stop. | |
Solution | Class | 6 | Check and modify the area definition in the NC program. | |
Parameter | %1: | Identification number [-] | ||
Area ID | ||||
%2: | Error value [0.1 10^-3 mm or ø] | |||
Intersection of polygon lines | ||||
Error type | 1, Error message from NC program. | |||
| ||||