ID 50778
Z plane definition incorrect / minimum greater than maximum.. | ||||
Description | The description of the commanded areas is incorrect. The minimum value of the Z planes is greater than the maximum value. Constant limit values for the Z direction can be specified as limit values in the Z plane. See also [PROG// Workspace and protection space monitoring] and [FCT-C14// Description].
Example:
%zmin_zmax
N10 #CONTROL AREA BEGIN…. MIN_EXCUR=55 MAX_EXCUR=-20]
(> error
Solution:
%zmin_zmax
N10 #CONTROL AREA BEGIN…. MIN_EXCUR=-20 MAX_EXCUR=55]
(> correct | |||
Response | Class | 6 | Movement stop. | |
Solution | Class | 6 | Correct the limit values for the Z plane. | |
Parameter | %1: | Identification number [-] | ||
Area ID | ||||
%2: | Lower limit value [0.1 10^-3 mm or ø] | |||
Lower limit of the Z plane | ||||
%3: | Upper limit value [0.1 10^-3 mm or ø] | |||
Upper limit of the Z plane | ||||
Error type | 1, Error message from NC program. | |||
| ||||