ID 50766
Axis movement not possible because single axis interpolation is enabled. | ||||
Description |
| |||
Response | Class | 4 |
| |
Solution | Class | 6 |
| |
Parameter | %1: | Logical axis number [-] | ||
| ||||
%2: | Current value [0.1 µm or 0.0001°] | |||
| ||||
%3: | Current value [0.1 µm or 0.0001°] | |||
| ||||
%4: | Current value [0.1 µm or 0.0001°] | |||
| ||||
Error type | 1, Error message from NC program.. | |||
| ||||