ID 50727
Specified axis number in drive command not found. | ||||
Description | The axis number specified in a #DRIVE command was not found. | |||
Response | Class | 6 | Program abort. | |
Solution | Class | 6 | Correct the NC program. The axis number programmed must be known in the NC channel. When the function 'Inserting NC programs’ [FCT-C15]’ is used, the channel parameter P-CHAN-00282 can be used to specify whether the axis numbers of the axis in the clone channel or the axis numbers of the axis in the master channel are to be used. | |
Parameter | %1: | Logical axis number [-] | ||
Number of axis not found. | ||||
%2: | Current value [-] | |||
Value of the channel parameter P-CHAN-00282. | ||||
Error type | 1, Error message from NC program. | |||
| ||||