ID 50724
Maximum permissible velocity is exceeded by the sum of synchronous and superimposed path motions. | ||||
Description |
| |||
Response | Class | 4 |
| |
Solution | Class | 6 |
| |
Parameter | %1: | Logical axis number [-] | ||
| ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
| ||||
%3: | Upper limit value [1µm/s or 0.001°/s] | |||
| ||||
%4: | Current value [-] | |||
| ||||
%5: | Upper limit value [-] | |||
| ||||
Error type | 1, Error message from NC program. | |||
| ||||