ID 50698
The commanded negative ACS limitation is above positive ACS limit. | ||||
Description | When manual mode is enabled, a CNC object was commanded to change the motion range. The value of the CNC object “manual acs absolute limit +” is smaller than the value of the CNC object “manual acs absolute limit –”.
(See also absolute manual mode movement limits P-AXIS-00492, P-AXIS-00493 in the MDS). The commanded value is ignored. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Correct setting of movement limits inside soft limit range. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Lower limit value [0.1 µm or 0.0001°] | |||
Current value of negative movement limit. | ||||
%3: | Upper limit value [0.1 µm or 0.0001°] | |||
Current value for positive movement limit. | ||||
Error type | 1, Error message from NC program. | |||
| ||||