ID 50697
The commanded positive/negative ACS limitation exceeds software limit switch. | ||||
Description | When manual mode is enabled, a CNC object was commanded to change the motion range. There are 2 possible causes for the output of this warning:
(See also absolute manual mode movement limits P-AXIS-00492, P-AXIS-00493 in the MDS). The commanded value is ignored. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Set commanded motion limits correctly, negative motion limit must be smaller than the positive motion limit or the commanded positive motion limit must be larger than the negative motion limit. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Lower limit value [0.1 µm or 0.0001°] | |||
Current value of negative movement limit. | ||||
%3: | Upper limit value [0.1 µm or 0.0001°] | |||
Current value for positive movement limit. | ||||
Error type | 1, Error message from NC program. | |||
| ||||