ID 50694
Command position of axis exceeds maximum value range. | ||||
Description |
| |||
Response | Class | 4 |
| |
Solution | Class | 7 |
| |
Parameter | %1: | Logical axis number [-] | ||
| ||||
%3: | Lower limit value [0.1 µm or 0.0001°] | |||
| ||||
%4: | Upper limit value [0.1 µm or 0.0001°] | |||
| ||||
Error type | 1, Error message from NC program.. | |||
| ||||