ID 50688
Axis not at standstill! Update of filter parameters not possible! Changes are discarded! | ||||
Description | A list update or the #MACHINE DATA command changed parameters of the axis filter ([FCT-A7//Section: Parameter overview]). However, this is only permitted when the axis is stationary.
| |||
Response | Class | 3 | Error messages; new parameters are not accepted | |
Solution | Class | 7 | Repeat the parameter update when the axis is at standstill | |
Parameter | %1: | Current value [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Current value [-] | |||
Index of the filter affected | ||||
%3: | Current value [-] | |||
TRUE : Axis filter has reached the target position | ||||
%4: | Current value [-] | |||
TRUE : Command values are output to the axis, i.e. the axis moves | ||||
Error type | - | |||
| ||||
Notice | |
The changed filter parameters have no effect in the controller. The changes are discarded. |