ID 50643
Positive software limit exceeded with automatic repositioning in block search. | ||||
Description | An additional check of axis positions is carried out with block search repositioning movement. It may happen that the approach movement results in software limits being exceeded, especially in combination with active kinematic transformation because of necessary compensation motions. | |||
Response | Class | 6 | Movement stop. | |
Solution | Class | 6 | Move axis back to within valid range. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of the affected axis. | ||||
%2: | Current value [0.1 10^-3 mm or ø] | |||
Current axis position. | ||||
%3: | Upper limit value [0.1 10^-3 mm or ø] | |||
Positive software limit switch P-AXIS-00178 | ||||
Error type | 1, Error message from NC program.. | |||
| ||||