ID 50618
Axis exceeds its range during Sync-Out or Sync-Stop. | ||||
Description | The workspace is violated when moving back to the rest position specified after #SYNC OUT or when stopping. The interval [a,b] of the working space of the belt axis is defined according to the belt direction 0/1: Positive direction: [wait position, upper software limit switch] Negative direction: [lower software limit switch, wait position]. The moving direction of the conveyor belt and the waiting position of the belt axis are defined in the channel parameters conveyor_sync.move_direction = 0/1 and conveyor_sync.pos_limit. | |||
Response | Class | 6 | Movement stop. | |
Solution | Class | - |
| |
Parameter | %1: | Logical axis number [-] | ||
Logical number of the axis parallel to the conveyor belt | ||||
%2: | Lower limit value [0.1 µm] | |||
Lower limit for the calculated belt axis motion in the ACS | ||||
%3: | Upper limit value [0.1 µm] | |||
Upper limit of the calculated belt axis motion in the ACS | ||||
%4: | Lower limit value [0.1 µm] | |||
Lower limit (a) of the workspace in the ACS | ||||
%5: | Upper limit value [0.1 µm] | |||
Upper limit (a) of the workspace in the ACS | ||||
Error type | - | |||
| ||||