ID 50616
The velocity of the conveyor belt is greater than the rapid feed in direction of belt. | ||||
Description | The velocity of the conveyor belt CONV_VEL specified in the #SYNC IN command exceeds the rapid traverse velocity of the axis parallel to the conveyor belt. | |||
Response | Class | 6 | Movement stop. | |
Solution | Class | - |
| |
Parameter | %1: | Logical axis number [-] | ||
Number of the axis in the conveyor belt direction | ||||
%2: | Current value [µm/s] | |||
Programmed conveyor belt velocity | ||||
%3: | Upper limit value [0.1 µm/s] | |||
Maximum velocity of the belt axis in rapid traverse | ||||
Error type | - | |||
| ||||