ID 50611
The number of look-ahead blocks is too small. | ||||
Description | The number of blocks for look-ahead feed preparation (look-ahead) can be set. The value configured in the parameter P-CHAN-00653 (or P-STUP-00071) is too small. configuration.interpolator.number_blocks_lah
A requirement for the effect of the parameter is that P-CHAN-00650 (or P-STUP-00070) must be together with FCT_LOOK_AHEAD_CUSTOM. Entry in the channel parameter list for P-CHAN-00650: configuration.interpolator.function FCT_LOOK_AHEAD_CUSTOM
In older CNC versions, the value was defined by the following parameter (P-STUP-00071) configuration.channel[<channel_indexr>].interpolator.parameter . | |||
Response | Class | 3 | Controller corrects the value | |
Solution | Class | 1 | Check and correct the configuration parameter P-CHAN-00653 (or P-STUP-00071) | |
Parameter | %1: | Current value [-] | ||
Parameterised value of the configuration parameter | ||||
%2: | Lower limit value [-] | |||
Minimum value of the configuration parameter | ||||
%3: | Corrected value [-] | |||
Corrected value for the configuration parameter | ||||
Error type | - | |||
| ||||