ID 50610
End of motion range in direction of negative software limit switch reached. | ||||
Description | The negative motion range limit of the X axis was reached. With throughfeed machining, the X axis co-moving with the conveyor decelerates in order to stop in front of the negative software limit switch. This error should only occur if the conveyor moving direction has a negative sign.
There are different possible reasons:
| |||
Response | Class | 4 | Movement stop. | |
Solution | Class | 6 | Check and correct conveyor velocity and NC program | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of affected axis | ||||
%2: | Limit value [0.1 µm or 0.0001°] | |||
Negative limit of travel | ||||
%3: | Current value [0.1 µm or 0.0001°] | |||
Current position including braking distance | ||||
%4: | Current value [0.1 µm or 0.0001°] | |||
PCS 0 position | ||||
%5: | Current value [0.1 µm or 0.0001°] | |||
Braking distance | ||||
Error type | 1, Error message from NC program. | |||
| ||||