ID 50609
End of motion range in direction of positive software limit switch reached. | ||||
Description | The positive motion range limit of the X axis was reached. With throughfeed machining, the X axis co-moving with the conveyor decelerates in order to stop in front of the positive software limit switch. The error may only occur when the conveyor moving direction is positive.
There are different possible reasons:
| |||
Response | Class | 4 | Movement stop. | |
Solution | Class | 6 | Check and correct conveyor velocity and NC program | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of affected axis | ||||
%2: | Limit value [0.1 µm or 0.0001°] | |||
Positive limit of travel | ||||
%3: | Current value [0.1 µm or 0.0001°] | |||
Current position including braking distance | ||||
%4: | Current value [0.1 µm or 0.0001°] | |||
PCS 0 position | ||||
%5: | Current value [0.1 µm or 0.0001°] | |||
Braking distance | ||||
Error type | 1, Error message from NC program. | |||
| ||||