ID 50603
Inadmissible command for independent axes. | ||||
Description | An invalid option was programmed to command an independent axis. Some options are only allowed in combination with synchronisation to conveyor movement.
Example: Wrong: X[INDP_ASYN POS=6000 G90 G00 Inadmissible command for independent axes.]. Correct: X[INDP_ASYN POS=6000 G90 G00].
For further information, see [PROG// Section: Independent axes | |||
Response | Class | 4 | Movement stop. | |
Solution | Class | 6 | Correct the NC program | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of concerned axis P-AXIS-00016 | ||||
%2: | Current value [-] | |||
Internal ID of invalid option | ||||
Error type | 1, Error message from NC program. | |||
| ||||