ID 50597
Belt speed Conveyor velocity [CONV_VEL] for #SYNC IN not programmed or equal to 0. | ||||
Description | In the first #SYNC IN command the velocity of the conveyor belt has to be specified | |||
Response | Class | 4 |
| |
Solution | Class | 6 |
| |
Parameter | %1: | Current value [1µm/s or 0.001°/s] | ||
| ||||
%2: | Lower limit value [1µm/s or 0.001°/s] | |||
| ||||
Error type | 1, Error message from NC program. | |||
| ||||