ID 50593
Oscillation feed is zero. | ||||
Description | The programmed oscillation axes function feedrate is too small. For more information on oscillation axes see [FCT-A8// Section: Oscillating motion dynamics]. | |||
Response | Class | 5 | Movement stop. | |
Solution | Class | 6 | Check feed programming, value should be > 0 | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of concerned axis P-AXIS-00016. | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
Programmed feed. | ||||
Error type | 1, Error message from NC program. | |||
|