ID 50572
The given neg. offset limit is greater than the positive offset limit. | ||||
Description | The CNC objects describable via the PLC for absolute offset limits of manual mode "manual act. abs. limit-" and "manual act. abs. limit+" were set to invalid values. In this case, the lower limit is greater than the upper limit. | |||
Response | Class | 1 | Offset limits are set to the current axis position. This means that the axis can no longer be moved in manual mode. | |
Solution | Class | 1 | Select the negative offset limit value so that it is less than the positive offset limit. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of concerned axis | ||||
%2: | Lower limit value [0.1 µm or 0.0001°] | |||
Last commanded absolute negative offset limit | ||||
%3: | Upper limit value [0.1 µm or 0.0001°] | |||
Last commanded absolute negative offset limit | ||||
%4: | Current value [0.1 µm or 0.0001°] | |||
Current position of the axis in the programming coordinate system PCS | ||||
Error type | 1, Error message from NC program. | |||
| ||||