ID 50564
Stability reserve of designed filter not sufficient. | ||||
Description | It is not possible to design a stable filter for all filter parameters, e.g. due to the limited calculation accuracy. Possible solutions are:
For further information see [FCT-A7// Section: Filter types] | |||
Response | Class | 3 | Abort current job. Filter is deactivated | |
Solution | Class | 6 | Change filter parameters | |
Parameter | %1: | Current value [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Current value [-] | |||
Number of filter affected | ||||
%3: | Current value [-] | |||
Filter type P-AXIS-00204 | ||||
%4: | Current value [-] | |||
Filter order P-AXIS-00140 | ||||
%5: | Current value [-] | |||
Filter cut-off frequency P-AXIS-00067 or time constant P-AXIS-00357 from PT1 filter or PT2 filter | ||||
Error type | - | |||
| ||||