ID 50558
Filter design with given parameters not possible. | ||||
Description | It is not possible to find valid filter parameters for all filter parameters, for example, due to the limited calculation accuracy. Possible solutions are:
Reduce order P-AXIS-00140 of the filter Reduce the reciprocal bandwidth P-AXIS-00080 of band-pass or band-stop filters Choose a different filter prototype P-AXIS-00153 Increase the ratio of cut-off frequency to sampling rate | |||
Response | Class | 3 | Filter is deactivated | |
Solution | Class | 7 | Change filter parameters | |
Parameter | %1: |
| ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: |
| |||
Number of filter affected | ||||
%3: |
| |||
Filter type P-AXIS-00204 | ||||
%4: |
| |||
Filter order P-AXIS-00140 | ||||
%5: |
| |||
Filter cut-off frequency P-AXIS-00067 or time constant P-AXIS-00357 of PT1 filter/PT2 filter | ||||
Error type | - | |||
| ||||