ID 50557
Characteristic filter frequency greater than half the sampling rate. | ||||
Description | According to Shannon's sampling theorem, the maximum cut-off frequency is (½*TA= cycle time of the NC controller). The cut-off frequency of the PT1 filter is calculated from the time constant as follows: fg = 1 / (2 * PI * P-AXIS-00357). The cut-off frequency of all other filters is specified directly in the parameter P-AXIS-00067.
Possible solutions: Reduce cut-off frequency P-AXIS-00067. Increase the time constant P-AXIS-00357 for PT1 filters. Reduce the cycle time of the NC controller
See [FCT-A7// Section: PT1 filters] | |||
Response | Class | 3 | The filter is deactivated. | |
Solution | Class | 7 | Reduce the cut-off frequency P-AXIS-00067 or increase the time constant P-AXIS-00357 | |
Parameter | %1: |
| ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: |
| |||
Number of filter affected | ||||
%3: |
| |||
Filter type P-AXIS-00204 | ||||
%4: |
| |||
Current filter cut-off frequency P-AXIS-00067 | ||||
%5: |
| |||
Sampling frequency of the controller (1 / TA) | ||||
Error type | - | |||
|