ID 50545
Axis acceleration exceeds maximum limit. | ||||
Description | This error message is only output when the environment variable is set for diagnostic purposes of the slope function. The error message appears in the diagnostic log. | |||
Response | Class | 4 | Movement stop. | |
Solution | Class | 1 | Diagnosis. | |
Parameter | %1: | Limit value [mm/s² or °/s²] | ||
Lower limit of permitted path acceleration | ||||
%2: | Limit value [mm/s² or °/s²] | |||
Upper limit of permitted path acceleration | ||||
%3: | Current value [mm/s² or °/s²] | |||
Current path acceleration | ||||
Error type | 1, Error message from NC program. | |||
| ||||