ID 50543
Maximal permissible discrete radius infeed exceeds limit. | ||||
Description | The discrete radius infeed via PLC exceeds the permissible value range. The maximum infeed is defined via parameter P-TOOL-00031. | |||
Response | Class | 1 | Infeed is limited. | |
Solution | Class | 1 | Reduce the discrete radius infeed | |
Parameter | %1: | Error value [0.1 µm or 0.0001°] | ||
| ||||
%2: | Lower limit value [0.1 µm or 0.0001°] | |||
| ||||
%3: | Upper limit value [0.1 µm or 0.0001°] | |||
Maximum infeed parameterised P-TOOL-00031 | ||||
%4: | Corrected value [0.1 µm or 0.0001°] | |||
| ||||
Error type | 1, Error message from NC program. | |||
| ||||