ID 50541
Maximum permissible discrete infeed exceeds limit. | ||||
Description | The discrete infeed of an axis via PLC exceeds the permitted value range. The maximum infeed is defined in parameter P-TOOL-00031. | |||
Response | Class | 1 | Infeed is limited. | |
Solution | Class | 1 | Reduce the discrete infeed of the axis via the PLC. | |
Parameter | %1: | Logical axis number [0.1 µm or 0.0001°] | ||
| ||||
%2: | Error value [0.1 µm or 0.0001°] | |||
| ||||
%3: | Lower limit value [0.1 µm or 0.0001°] | |||
| ||||
%4: | Upper limit value [0.1 µm or 0.0001°] | |||
| ||||
%5: | Corrected value [0.1 µm or 0.0001°] | |||
| ||||
Error type | 1, Error message from NC program. | |||
| ||||