ID 50540
Tilt angle of grinding disc exceeds limit. | ||||
Description | The tilt angle of the grinding disc is outside the permitted range.
The grinding disc tilt angle can be adjusted via the parameter grinding_disc_tilt_angle (P-TOOL-00138) in the tool list for the appropriate tool. | |||
Response | Class | 3 | Abort current job. | |
Solution | Class | 6 | Correct the grinding_disc_tilt_angle parameter in the tool list for the corresponding tool. | |
Parameter | %1: | Error value [0.1 10^-3 mm or ø] | ||
Grinding disc tilt angle. | ||||
%2: | Upper limit value [0.1 10^-3 mm or ø] | |||
Maximum tilt angle. | ||||
%3: | Lower limit value [0.1 10^-3 mm or ø] | |||
Minimum tilt angle. | ||||
Error type | - | |||
| ||||