ID 50533
Maximum permissible axis acceleration exceeded. | ||||
Description | This error message is only output when the environment variable is set for diagnosing the Slope function. The error message appears in the diagnostic log. | |||
Response | Class | 1 | None | |
Solution | Class | 1 | None | |
Parameter | %1: | Current value [-] | ||
Current jerk excess factor. | ||||
%2: | Limit value [-] | |||
Factor for permissible jerk excess. | ||||
Error type | 1, Error message from NC program.. | |||
| ||||