ID 50529
Incorrect parameter setting for measurement run to fixed stop. | ||||
Description | In conjunction with the measurement function G100, several measurement types are available. These types can be selected via the MDS or the CNC program. An impermissible parameter setting is active during a measurement run to fixed stop. For detailed information on G100, see
| |||
Response | Class | 4 | Movement stop. | |
Solution | Class | 6 | Change measurement type or parameter value 2 | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis | ||||
%2: | Current value [-] | |||
Name of machine data record parameter | ||||
%3: | Current value [-] | |||
Machine parameter value | ||||
%4: | Current value [-] | |||
Selected measurement type | ||||
%5: | Current value [-] | |||
Measurement axes with motion | ||||
Error type | 1, Error message from NC program.. | |||
| ||||