ID 50516
Maximum number of unacknowledged signals exceeds limit. #WAIT could not be saved. | ||||
Description | The number of unacknowledged #SIGNAL, #WAIT synchronisations is limited. For detailed information on cross-channel synchronisation types, see [PROG// Section: Synchronisation scenarios] | |||
Response | Class | 4 | Movement stop. | |
Solution | Class | 6 | Check the NC program and reduce the number of #SIGNAL, #WAIT active simultaneously. | |
Parameter | %1: | Current value [-] | ||
Number of the signal. | ||||
%2: | Limit value [-] | |||
Maximum number of active signals | ||||
Error type | 1, Error message from NC program.. | |||
| ||||