ID 50515
Maximum number of unacknowledged signals exceeds limit. #SIGNAL could not be saved. | ||||
Description | The maximum number of unacknowledged signals was exceeded. No new signals can be saved. | |||
Response | Class | 4 | Movement stop. | |
Solution | Class | 6 | Reduce the signals to be saved, e.g. by acknowledging signals. | |
Parameter | %1: | Current value [-] | ||
Signal ID that could not be saved. | ||||
%2: | Limit value [-] | |||
Maximum possible number of memory locations for signals | ||||
Error type | 1, Error message from NC program.. | |||
| ||||