ID 50508
Homing to fixed stop: Reference position not detected. | |||||
Description | Homing G74 can be done with different variants parameterized via machine data setting. The torque homing process was terminated because of missing following error limit signal or torque limit signal. | ||||
Response | Class | 6 | Movement stop. | ||
Solution | Class | 6 | Check homing process, if necessary adjust parameter 2 | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number (P-AXIS-00016) of concerned axis | |||||
%2: | Current value [-] | ||||
Name of parameter | |||||
%3: | Limit value [0.1 µm or 0.0001°] | ||||
Path for torque homing | |||||
Error type | 1, Error message from NC program. | ||||
| |||||