ID 50505
Deviation of orthogonal ori vector to path tangent vector exceeds limit.. | ||||
Description | The deviation of the programmed orientation vector of the tool from the orthogonal to the path tangent vector exceeds limit. | |||
Response | Class | 6 | Abrupt stop for all axes. | |
Solution | Class | 6 | Modification of the orientation vector of tool in the NC program. | |
Parameter | %1: | Error value [0.1 µm or 0.0001°] | ||
Deviation of the orientation vector to the orthogonal to path tangent. | ||||
%2: | Lower limit value [0.1 µm or 0.0001°] | |||
Maximal permitted deviation. | ||||
Error type | 1, Error message from NC program. | |||
| ||||