ID 50500
Maximum permissible number of PLC spindle couplings exceeded. | ||||
Description | The number of PLC spindles active and coupled simultaneously in synchronous mode is limited (#SET AX LINK[], #ENABLE AX LINK[]). Further information to synchronous mode see [PROG// Section: Synchronous mode]. | |||
Response | Class | 6 | Movement stop. | |
Solution | Class | 6 | Check parameterization of synchronous operating axes in channel machine data (P-CHAN-00037, P-CHAN-00038) or reduce number of spindle couplings in #SET AX LINK command. | |
Parameter | %1: | Limit value [-] | ||
Maximum number of links of PLC spindles. | ||||
%2: | Current value [-] | |||
Current defined number of PLC spindle couplings. | ||||
%3: | Logical axis number [-] | |||
Logical axis number (P-AXIS-00016) of the master spindle axis affected. | ||||
%4: | Logical axis number [-] | |||
Logical axis number (@@P-AXIS-00016) of slave axis coupled to the master axis and which leads to exceeding of maximum coupling number. | ||||
Error type | 1, Error message from NC program. | |||
| ||||