ID 50487
Maximum permissible axis velocity is limiting. | ||||
Description | For the oscillation axes function, depending on profile type, limiting effects may occur with relatively high frequency or small period time, that lead to deviation from the required programmed frequency or period time. For more information on oscillation axes see [FCT-A8// Section: Oscillating motion dynamics]. | |||
Response | Class | 1 | Warning, no reaction. | |
Solution | Class | 1 | Either reduce programmed frequency and period time respectively or if at all possible increase permissible axis velocity. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of concerned axis P-AXIS-00016. | ||||
%2: | Current value [0.1 µm or 0.0001°] | |||
Required desired feed. | ||||
%3: | Upper limit value [0.1 µm or 0.0001°] | |||
Current permissible axis velocity. | ||||
Error type | 1, Error message from NC program. | |||
|