ID 50474
Deviation from contour exceeds limit after manual restart to contour during block search. | ||||
Description | Restart to contour was performed manually but the path difference to start position in the NC program exceeds permissible limit. The user can change the permissible difference using the HMI or CNC objects. For more information on block search, see [FCT-C6// Section: Restart to the contour after block search] | |||
Response | Class | 3 | Movement stop. | |
Solution | Class | 6 | Check target position with manual restart and modify depending on start position in NC program. | |
Parameter | %1: | Current value [0.1 µm or 0.0001°] | ||
Current difference before restart. | ||||
%2: | Limit value [0.1 µm or 0.0001°] | |||
Permissible difference for restart. | ||||
Error type | 1, Error message from NC program. | |||
| ||||