ID 50465
Block search parameter: distance covered outside the valid range. | ||||
Description | The “distance covered” parameter with active block search function is outside valid range. [FCT-C6//Section: Type 3: Continuation position defined by file offset] | |||
Response | Class | 3 | The value is corrected automatically. | |
Solution | Class | 1 | Use correct parameter setting. | |
Parameter | %1: | Current value [-] | ||
Command value “distance covered“. | ||||
%2: | Corrected value [-] | |||
Corrected value “distance covered“. | ||||
%3: | Upper limit value [-] | |||
Upper limit value “distance covered“. | ||||
%4: | Lower limit value [-] | |||
Lower limit value “distance covered““. | ||||
Error type | 1, Error message from NC program. | |||
| ||||