ID 50452
Axis was moved during skipping of NC lines. | ||||
Description | With the backward motion on the path function, special marked blocks can be skipped under certain conditions for backward and forward motion with the memory (#OPTIONAL EXECUTION). One essential condition is that all axis positions must be identical before and after the marked program sequence. For more information on backward motion, see [FCT-C7// Section: Forward/backward motion on the path] | |||
Response | Class | 2 | Movement stop. | |
Solution | Class | 7 | Modify the CNC program to ensure that the same axes positions occur at the start and end points of the marked program sequence. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Current value [0.1 µm or 0.0001°] | |||
Axis position at the end of marked program sequence. | ||||
%3: | Expected value [0.1 µm or 0.0001°] | |||
Required axis position at the end of marked program sequence. | ||||
Error type | 1, Error message from NC program. | |||
| ||||