ID 50450
Memory for backward motion is smaller than minimum limit. | ||||
Description | With the backward motion on the path function, the maximum number of backward motion blocks depends on the available memory size P-STUP-00033. The memory must have a minimum size. For more information on backward motion, see [FCT-C7// Section: Forward/backward motion on the path] | |||
Response | Class | - | Movement stop. | |
Solution | Class | - | Increase the size of backward motion memory P-STUP-00033. | |
Parameter | %1: | Limit value [-] | ||
Current memory size. | ||||
%2: | Corrected value [-] | |||
Required memory size. | ||||
Error type | - | |||
| ||||