ID 50443
Residual path for edge banding too small. | ||||
Description | When the edge banding function is active, the residual path P-CHAN-00030 defined in the channel parameter list is reduced after the measurement signal is activated by the leading measuring probe. The active path difference in the space between the actual measuring positions and the command positions may not be greater than P-CHAN-00030. For more information on edge banding, see [PROG// Section: Edge banding (G108)]. | |||
Response | Class | 1 | Movement stop. | |
Solution | Class | 1 | Increase P-CHAN-00030. | |
Parameter | %1: | Current value [0.1 µm or 0.0001°] | ||
Current residual edge banding path P-CHAN-00030. | ||||
%2: | Current value [0.1 µm or 0.0001°] | |||
Path difference in the space between actual measuring positions and command positions. | ||||
%3: | Current value [0.1 µm or 0.0001°] | |||
| ||||
%4: | Current value [0.1 µm or 0.0001°] | |||
| ||||
%5: | Current value [0.1 µm or 0.0001°] | |||
| ||||
Error type | - | |||
| ||||