ID 50429
No drive-controlled homing for GANTRY axis permissible. | ||||
Description | After the command from the CNC controller, intelligent digital drives, e.g. SERCOS, execute homing independently. With gantry axis groups, no drive-controlled homing is possible because no synchronous homing motion is possible without additional measures. For more information on gantry axes, see [FCT-C11// Section: Homing] | |||
Response | Class | 6 | Movement stop. | |
Solution | Class | 6 | Check correct drive parameter settings for gantry homing. Set axis parameter P-AXIS-00253 to 1. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [-] | |||
Axis mode of the axis P-AXIS-00015 | ||||
%3: | Current value [-] | |||
Drive type of the axis P-AXIS-00018 | ||||
Error type | 1, Error message from NC program.. | |||
| ||||