ID 50417
SERCOS command cannot be executed. | ||||
Description | The SERCOS command requested by the NC program with #COMMAND WR[], #COMMAND WR SYN[] cannot be executed in the drive. For more information on this function, see [PROG// Section: SERCOS commands (COMMAND)]. | |||
Response | Class | 4 | Movement stop. | |
Solution | Class | 6 | Check and correct SERCOS command. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Identification number [-] | |||
Programmed SERCOS id number. | ||||
%3: | Current value [-] | |||
Data state | ||||
%4: | Current value [-] | |||
SERCOS return value 1. | ||||
%5: | Current value [-] | |||
SERCOS return value 2. | ||||
Error type | 1, Error message from NC program. | |||
|