ID 50389
Inadmissible number of late sync function in axes. | ||||
Description | The number of axis-specific M functions programmed in an NC line with late synchronisation (Late sync, types MVS_SLM, MVS_SLP) is limited. After triggering the active M functions with G01 motion block or explicit triggering via NC command, the M functions are enabled internally until synchronisation with the PLC. For more detailed information about M/H functions, see [FCT-C1// Section: Reaction of “late” synchronisation]. [FCT-C1// Section: Parameterising the synchronisation methods]. | |||
Response | Class | 4 | Movement stop. | |
Solution | Class | 6 | Reduce the of axis-specific M functions programmed per NC line with late synchronisation. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of axis affected P-AXIS-00016. | ||||
%2: | Block number [-] | |||
Block number in the NC program. | ||||
%3: | Current value [-] | |||
Number of M functions currently programmed in the axis and NC line with late synchronisation. | ||||
%4: | Limit value [-] | |||
Maximum number of permissible M functions with late synchronisation per axis and NC line. | ||||
Error type | - | |||
| ||||